DL9IC
Basic long-stroke electric column for a wide range of adjustable office desks and TV / Monitor stands. Upside-down construction enables compact and clean design. Sturdy, easy to mount, low-noise.- Round Ø 70 mm
- 3-stage upside down design
- Integrated control
DL9IC
The DESKLIFT™ DL9 IC (Integrated Controller) is a compact 3-part lifting column with round profiles based on our well-known DL9 column. The DL9 IC is a perfect choice for adjustable economy office desks that use only 2 columns, but which need the maximum adjustment range. The DL9 IC lifting column has the same mounting holes as the 2-part DL8 IC column. This means they can be used in the same tabletop construction.
It is available in three standard colours (black, grey and white) with the option for delivery in other colours.
An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in PCB control, which means no separate control box is required to be mounted in the IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.