DL15IC
Basic electric column with low noise and integrated control allowing smooth adjustment of desks and tables. Optimal for parallel drives in desks or tables. This upside-down column is sturdy and requires no crossbar, leaving you with design freedom.- Rectangular 43.5 x 73.5 mm
- 2-stage upside down design
- Integrated control
DL15IC
The DESKLIFT™ DL15 IC (Integrated Controller) is a compact 2-part lifting column, based on our well-known column DL15 column. The DL15 IC is a perfect choice for adjustable economy office desks using only 2 columns, and requiring a stroke length of maximum 500 mm. The DL15 IC lifting column has the same mounting holes as the 3-part DL16 IC column. This means they can be used in the same tabletop construction.
It is available in three standard colours (black, grey and white) with the option for delivery in other colours.
An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in PCB control, which means no separate control box is required to be mounted in the IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.