Lifting columns
DL15
Low-noise electric column allowing smooth adjustment of desks and tables. Optimal for parallel drive in desks or tables. This upside down column is sturdy and requires no crossbar, leaving you with design freedom.- Rectangular 43.5 x 73.5 mm
- 2-stage upside down design
- Motor housing
DL15
The DL15 DESKLIFT is a compact 2-part lifting column, which combines the guide and the actuator functions.
It is an upside-down column, where the smallest profile is mounted on the foot construction. The DL15 is intended for desks without crossbar, which ensures optimal freedom of desk design.
The DL15 system is controlled by a DESKLINE control box (CBD). Whichever box you prefer, they all ensure optimal parallel drive and a pleasant low noise level.
The DL15 can be used as a single column or in 2, 3 or 4 parallel systems or even in a multi-parallel system with up to 16 columns in parallel.
- Max thrust: 800 N
- Max speed: 38 mm/s
Kick & Click
PVC Free
Plug & Play™
Do you need any help?