Skip to main content

Solutions for mobile agriculture

Electric actuators from LINAK will help you simplify movement solutions for your application, and offer cleaner and more reliable machinery for agriculturalists worldwide.

Maintenance-free actuators for agricultural machinery

The list of requirements for modern machinery in agriculture is increasing. The cross field between delicate precision farming and heavy-duty durability has to align with the demands for sustainable solutions that are flexible, intelligent, and easy to integrate. With robust LINAK actuators, you meet the challenges of today.

  • Eliminate weak spots and enjoy zero maintenance
  • Lower energy consumption and become environmentally friendly
  • Enjoy automation with intelligence

With a force of up to 15,000 N, electric actuators can do a variety of jobs required in modern agricultural machinery. From tractors to harvesters, sprayers, spreaders or seed drills the advantages are plenty. Today LINAK actuators are used to adjust fertilizer, salt or sand in spreaders and sprayers, and to adjust height and angle on the auger spout on harvesters. They are used to control outlets and choppers on harvesters and when wrapping bales.

No leaks, spills or periodical maintenance
Unlike hydraulic actuators, their linear electrical counterparts have no hoses or pumps. This means no oil spills, better energy efficiency and zero maintenance. The compact design with only a few cables is far easier to install and the thorough testing at LINAK R&D ensures durability, reliability and a long service life.

Save energy and protect the environment
Electric actuators improve overall energy efficiency significantly with a standby power consumption close to zero. Combined with intelligent control systems, you reduce the spillage of grain, fertiliser or straw, thereby saving money for the farmer and caring for the environment.

Take advantage of intelligent movement
LINAK actuators integrate easily with most agricultural machinery control systems. Offering feedback to the system, agriculturalists can monitor, adjust or preset functions from inside the cab and thereby offer a better overview of the position of a tool or current movement.

0:00 / 0:00
Electric linear actuator solutions for agricultural machinery from the LINAK TECHLINE segment
0:00 / 0:00
With IC and BUS communication you can plug & play your way to monitoring your actuators

Related products