Skip to main content

Intelligent actuators for your tractor

Demands for better work comfort in agricultural machinery are increasing. As is the requirement for more cost-efficient and intelligent solutions able to withstand strenuous work in harsh environments. Electric actuators provide several benefits for your tractor. These include:

  • A flexible solution that easily interfaces with other control systems
  • A durable movement with an easy-to-install and maintenance-free setup
  • An improved and more comfortable workplace

Working the fields often means long hours in the tractor cab. As agriculture machines get bigger, so does the demand for safe solutions that can interface smoothly with other data BUS systems. Tractors all over the world use electric actuators to adjust mirrors, cabin ladders, open and close the engine bonnet as well as adjust the speed of the power take-off (PTO).

Make a solution intelligent with electric actuators
Modern electric actuators have to be able to provide precise feedback to the tractor’s overall control system. This allows the driver to monitor the position of actuators otherwise out of sight. LINAK actuator solutions are flexible and integrate easily with most BUS data communication systems, making them part of the vehicle as a whole.

Ensure a simple and maintenance-free setup
Electric actuators have the obvious benefit of not relying on hoses, pumps or compressors to function. This eliminates the usual weak spots and makes maintenance obsolete. It also means far easier installation, and with LINAK solutions, it is almost just plug-and-play. Furthermore, all LINAK solutions undergo a series of rigorous durability tests to ensure they work relentlessly even in harsh environments, and keep the number of costly delays to a minimum.  

Offer a more comfortable place to work
Adding electric actuator solutions to your tractor design will make a pronounced improvement in cabin comfort. Only a cable – and not a physical handle – connects the actuator through the cabin to the ECU. This means engine noise in general is kept outside. The same goes for dust, chemicals or draughts.

0:00 / 0:00
Linear actuator solutions for tractors
0:00 / 0:00
Unbreakable