Contact us here
Tech & trend

Standard or Advanced TWINDRIVE dual actuator?

At first glance, our diverse portfolio of dual actuators, designed to adjust modern elevation beds, may seem very similar. However, the optimal type and version for your adjustable bed depends entirely on your specific requirements.

Standard version of a LINAK dual actuator and Advanced version of a LINAK dual actuator

Both the Standard and Advanced versions share numerous desirable features, including an elegant and slim design, a pleasant sound level, speed control, soft start and stop, Under Bed Light, mechanical emergency lowering, and Bluetooth® connectivity. In addition, both versions operate at a constant speed regardless of load, ensuring a smooth and comfortable bed adjustment – a feature we refer to as speed control.

From an environmental perspective, all TWINDRIVE® dual actuators are manufactured using PVC-Free™ materials and featuring ZERO™ technology, which limits standby power consumption to below 0.1 W.

However, despite their many shared features, there are key differences between the LINAK Standard and Advanced dual actuators.

 

Integrated features will vary

At LINAK, we aim to integrate as many features as possible into our TWINDRIVE® dual actuators by default. However, the specific features integrated differ depending on whether the actuator is a Standard or Advanced version. The Standard version includes a set of integrated features, while the Advanced version offers additional functionality and the flexibility to add more products to a system.

  • Standard dual actuator features: soft start/stop, speed control, pleasant sound level, Under Bed Light, mechanical emergency lowering, and Bluetooth for wireless control.
  • Advanced dual actuator features: all Standard features, parallel drive of two beds, favourite positions, and the option to add accessory (for example,: Massage Motor or LED Light Rail).
 

Advanced: Additional ports and an SMPS

The only visual distinction between the Standard and Advanced versions lies in the port configuration. The Standard version features one port for the mains cable, while the Advanced version includes an RJ45 port and two DC ports. These additional ports enable the creation of an advanced adjustable bed system.

In practice, the Standard version has an integrated power supply and requires only a mains cable. The Advanced version requires an external SMPS and a separate power cable. This visual difference helps distinguish between the two systems.


To compare the features of our actuators for adjustable comfort beds, please refer to the comparison table

 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Files

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe