Contact us here
Desk Frames

Desk Frame 4

Desk Frame 4 (DF4) is a sleek 4‑leg height‑adjustable frame designed for modern furniture setups. With four elegant Ø63.5 mm upside‑down lifting columns and a slim 30 mm top frame, it delivers a clean and minimalistic appearance suitable for a wide range of workspaces.

The control unit is fully integrated into the frame, allowing a seamless appearance with no need for tabletop cutouts. Integrated cable clips keep cables neatly organised. DF4 is available in two frame sizes: 1600 x 800 mm or 1800 x 900 mm and comes in classic white or black. Set packed for easy handling.

Inspiration for 4 leg height-adjustable tables in home and office play-icon

Introducing Desk Frame 4

Guide how to assemble a Desk Frame 4 table play-icon

How to assemble Desk Frame 4

Desk Frame 4

The Desk Frame 4 (DF4) is an elegant frame solution designed to create modern 4-legged height-adjustable tables that fit into any home and professional office. The DF4 features four round lifting column legs (Ø63.5 mm) in an upside-down configuration, ensuring a sleek appearance. The compact 30 mm top frame delivers a light look while providing full structural stability.

The control unit is fully integrated into the frame, eliminating the need for tabletop cutouts or under-table drilling.

Integrated cable clips, which also function as fixtures for the tabletop, ensure easy cable management to keep workspaces organized and easy to maintain.

The DF4 features:

  • two frame sizes: 800 x 1600 mm and 900 x 1800 mm
  • two colours: black and white
  • speed: 38 mm/s
  • load: maximum 2000 N on the frame (maximum 500 N per column)
  • height adjustment: from 660 to 1160 mm

The DF4 is delivered as a set kit enabling efficient logistics and easy handling.

The DF4 is equipped with our standard Control Box CBD6S, which features ZERO™ ensuring that the system uses less than 0.1 W in standby mode.

Desk Frame 4 data sheet

View the data sheet as an online magazine or download the PDF.

Desk Frame 4 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe