Skip the Main Menu

ICA

ICA is an integrated control solution designed for healthcare applications such as homecare beds, nursing beds, examination couches, and treatment tables.​

By combining the actuator and analogue control box into a single compact unit, ICA reduces the number of components, simplifies system integration, and helps streamline assembly processes.​

Designed for flexibility, ICA supports up to three additional actuators, enabling multiple adjustment functions from a single hand control without the need for advanced features such as memory positions and parallel movement.​

The solution is powered by an external power supply and can be equipped with a battery for continued operation when mains power is unavailable.​

ICA is available for the KA30 and LA24 linear actuators, and the complete solution offers IPX6 ingress protection.​

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.