HL400
This hand control is designed to intuitively control LINAK actuator systems in long-term care applications. HL400 offers the user a simple locking of functions required to ensure safety for patients. With its minimalist design, it is easy to keep clean with an IPX6 rating and provides a good grip for both left and right-handed users.- Analogue or OpenBus™
- Up to 10 buttons, lockable
- IPX6
HL400
HL400 is designed for various healthcare applications, such as homecare and nursing home beds and other medical applications such as chairs and lifts. It offers up to 5 rows and mechanical locking that makes it possible to do a selective locking of the different functions by use of a key.
HL400 can be used with some LINAK® analogue and all OpenBus™ control boxes. The hand control is easy to clean with an IPX6 rating and offers a clear and intuitive design so that it can easily be operated by both left and right-handed users. It comes with three different hook designs, making it suitable for most applications.
HL400 is an alternative to the more advanced LINAK hand controls such as HB400 as well as an improved ergonomic design alternative to similar LINAK hand controls with mechanical locking.
HL400 promises following features:
- Locking of different functions with LINAK key
- Up to 5 rows of buttons
- Activation of up to 5 actuators
- LINAK analogue or OpenBus technology
- Intuitive design and operation
- Ergonomic and easy to clean