Linear actuators
KA30
KA30 is a compact and durable linear actuator designed for healthcare applications up to 8,000 N. It delivers high-speed performance with minimal noise. It is designed for easy integration and cleaning. The KA30 also includes memory functions, making it suitable for a range of healthcare applications, such as beds and couches.- Max. load: 8,000 N
- Max. speed: 20 mm/s
- IPX6
KA30
The KA30 is a durable actuator with a low noise level at a powerful lifting capacity (up to 8,000 N). It is available in an extensive range of push loads from 1,500 N to 8,000 N and is suitable for a variety of healthcare applications such as beds, couches or treatment chairs.
The KA30 has a smooth and compact design that makes it easy to clean and to fit in most healthcare applications. It is rated at IPX6 and is equipped with fixed cables, either coiled or straight and optional cable with female socket.
Downloads
Healthcare cable catalogue
HEALTHCARE Product Overview
Basic OpenBus™ system for hospital beds
Focus on dental chairs
Focus on couches and tables
Focus on stretchers
Focus on wheelchairs
Focus on operating tables
Focus on healthcare beds
Power & Speed
IPX6 Washable DURA™ folder
Safety folder
LA40 QR Damper one-pager
Do you need any help?