Control boxes

CBH Advanced

Advanced control box with four channels - two for actuators and two for massage motors, Under Bed Light, or other features. Eco-friendly with low power consumption (<0.1W standby).

Videos

Powerful CBH single actuator systems for leisure beds play-icon

Powerful CBH single actuator systems for leisure beds

CBH Advanced

The HOMELINE® CBH control box family is an optimum choice for a wide range of bed applications using linear actuators. The control box family features two boxes: the Basic control box for 2-channel solutions in economy beds and the Advanced control box featuring up to three channels for linear actuators and up to two channels for massage motors - mainly designed for beds with more features and options. 

The CBH has the same size whether it is a Basic or an Advanced control box and both versions are low power units. The CBH must be connected with an external power supply. From an environmental view, the CBH is a good choice as the CBH system has extremely low power consumption in standby mode: only 0.1W.

The CBH Advanced is compatible with the linear actuators LA27 , LA31 and LA40, MD1 massage motors and wireless handsets. The external power supply can be the SMPS001 (EU), the SMPS002 (US) or the universal SMPS006. The optional CBH Advanced features extra accessories, such as Under Bed Light, or can be combined in parallel systems. The CBH Advanced is compatible with the Bluetooth Adapter, BLE2LIN, which makes it possible to wirelessly control your application via the Bed Control App. 

CBH Advanced data sheet

View the data sheet as an online magazine or download the PDF.

CBH Advanced system user manual

This user manual will tell you how to install, use and maintain your CBH Advanced system.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.