In comfort furniture, the control plays an important role in both functionality and design. Depending on the furniture concept, the control may be an integrated part of the product or a separate handheld control unit.
To support these different needs, LINAK is introducing BP20 and HC60 as two new control options designed for use in both beds and recliners.
BP20 is a fixed, integrated control panel designed for furniture where a permanent control expression is preferred. Mounted directly in the furniture, BP20 becomes a natural part of the design while offering intuitive operation. Although integrated, the control uses wireless Bluetooth® technology, reducing the need for cables and helping to minimise cable‑related quality issues. The removable top allows easy battery replacement and supports simple integration in production.
HC60 is a handheld control designed with a focus on ergonomics and intuitive use. Its soft, rounded design ensures comfortable handling, while a clearly defined button layout supports easy operation of adjustable furniture functions. HC60 is suited for furniture concepts where a separate control is preferred and provides flexibility across different bed and recliner designs.
Both control options are designed to integrate seamlessly with LINAK actuator systems and meet the same standards for reliability, usability, and quality.
Match the control to your furniture and brand
BP20 and HC60 can be customised with colours, icons, and logos, allowing OEMs and brands to adapt the control appearance to their specific furniture designs.
With BP20 and HC60, LINAK supports comfort furniture manufacturers with additional control choices, making it easier to match control design and functionality to the overall furniture concept.