Skip to main content

A flexible I/O™ interface for agile minds

- ideal for a wide range of industrial applications

The LINAK® I/O actuator is the definition of flexibility. With its range of movement and choice of input control and data output, the I/O actuator offers endless modification to give you full control of the exact functionalities you need. Moving swiftly from innovation to action, input options let you adjust and control the electric actuator to perfection, while output data gives invaluable insights into application performance.

Tailor your movement solution

The LINAK I/O actuator ups your game, taking you to new levels of innovation and performance while creating better quality products. With an I/O actuator, you are fully in charge of its linear movement. By adjusting and controlling the actuator, you can tailor movement to precisely match your project demands. And when you go into production, you get a custom actuator built to match the exact specifications you defined in your development process.

Move faster from great idea to effective operation

With the game-changing flexibility of a universal LINAK I/O interface, bringing innovative actuator ideas to life is simpler and more agile. It all starts with efficient prototyping - a process of trial and error. The comprehensive features of I/O give you the flexibility to configure and test your software settings again and again - without having to request a new prototype each time. I/O allows you to create smart actuator solutions with tailor-made precision, enhanced diagnostics, and uptime reliability.

Your choice of actuator: Same quality, different levels

Not every project demands the full range of I/O options. That is why you can choose between three levels of functionality: BasicFull and Customised.

With I/O Basic, you have all the benefits from IC with the integrated H-bridge. When choosing I/O Full, you can test and learn while exploring all the features of I/O. With I/O Customised, you make your decisions based on your learnings. Here the functionality and design are pre-configured to meet your needs.

Basic Basic funtionality with all the benefits of ICFull Explore all the features with a full versionCustomised Pre-configured to your needs - both functionality and design
Actuator Connect™ - configurator- Cabled or wireless Bluetooth® connection
Supported
Supported
Supported
Upgrade to Full version- Directly in Actuator Connect™
Supported
Supported
Adjust movement
Not available
All features in I/O option available
Add I/O option
Diagnostics
Not available
All features in I/O option available
Add I/O option
Monitor
Not available
All features in I/O option available
Add I/O option
Parallel
Not available
All features in I/O option available
Add I/O option
Position feedback
Not available
All features in I/O option available
Add I/O option
Protection
Not available
All features in I/O option available
Add I/O option

A showroom of advanced features for your application

Take control, configure parameters, and monitor the behaviour of the actuator via Actuator Connect™ after installing the configurator on your PC.

The configurator allows you to customise the actuators, providing the exact functionalities required while giving you full control of their linear movement.

Click the tiles below (e.g., Adjust movement) to learn more about the configuration options offered by Actuator Connect™. This will help you tailor a movement solution that meets your requirements and integrates smoothly with your application.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

0:00 / 0:00

Related documents

Related products

IC Integrated Controller™

The built-in interface options are one of the many benefits of our actuators with IC Integrated Controller