Skip the Main Menu

LA33

The actuator LA33 combines compact design and high power in a solution fit for use in industrial settings and for demanding applications that require customised interfaces, faster, or silent operation and to work in harsh and extreme environments.

A thorough and demanding testing programme is behind the maintenance-free and long lasting performance of this solid and high-quality actuator.

  • Max. load: 5,000 N
  • Max. speed: 70 mm/s
  • Stroke length: 100-600 mm
  • Motor voltage: 12, 24 or 48 V DC

The LA33 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems in both industrial and off-highway applications. It offers a variety of industrial interfaces for smart and reliable movement.

You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:

Fieldbus:

Industrial Ethernet:

Additionally, several of these options include Danfoss PLUS+1® Compliance.

Learn more about actuators with IC – Integrated Controller™.

2D/3D

Lifetime prediction

B10 Lifetime Calculator for Your Application

Estimate actuator lifetime based on load, distance, and usage profile.

Learn more

IC Integrated Controller™

The built-in interface options are one of the many benefits of our actuators with IC Integrated Controller

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.