Skip the Main Menu

LA21

The LA21 actuator offers a compact and high-performance solution for applications where installation space is limited – without compromising on power, speed, or precision. With up to 3,500 N force, stroke length up to 800 mm, and speeds up to 85 mm/s, it enables fast and reliable movement where larger actuators simply will not fit.

Built for harsh environments, the LA21 withstands vibrations, moisture, chemicals, and extreme temperatures. Featuring robust metal gears, a proven housing design, and an integrated brake, it ensures long-lasting reliability and consistent performance.

Key features:

  • Compact and clean design
    The three-part motor housing encloses the spindle and components tightly, minimising space usage. Straight or angled cable options simplify installation in confined areas.
  • High performance
    Available in five load categories from 500 N to 3,500 N, with speeds up to 85 mm/s for fast, precise movement. Choose the configuration that best fits your application.
  • Reliable under pressure
    Withstands dust, water, and high-pressure cleaning (up to 90°C at 320 bar). Rated up to IP66 during operation and IP69K when idle.
  • Flexible built-in options
    Stroke lengths from 50 mm (70 mm for IC versions) up to 800 mm, with multiple mounting options for seamless integration.
  • Multiple power options
    Operates on 12 V, 24 V, or 48 V, allowing easy integration into various system architectures.
  • Intelligent movement
    Supports integration with intelligent control systems for enhanced positioning and feedback capabilities.

Proven across industries, the LA21 is ideal for agricultural machinery, construction, vehicles, and industrial automation. Wherever space is limited but performance, reliability, and speed are essential, the LA21 delivers a compact, high-quality solution.

What do our customers say?

"With the LA21, we get everything which could previously only be found in larger actuators – now in an ultra-compact design that fits perfectly into our top modules for mobile robots. It delivers impressive power in a small package, is easy to integrate, and halves cycle time thanks to its high speed, providing a clear advantage in production. The design is simple and functional, occupies only the necessary space, and does not compromise on performance."
ROEQ uses two LA21 with integrated controller and run them parallel over CANopen

Related products

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.