LA14
Extremely durable short-range linear actuator for applications operating in rough environments. Ensures reliable performance in temperatures ranging from -40 to +85 Celsius.- Max. load: 750 N
- Max. speed: 45 mm/s
- Stroke length: 19-130 mm
LA14
The actuator LA14 is a very tough actuator with a high IP degree and aluminium housing, making it ideal for use in harsh and demanding environments. Also, it is available with an optional ATEX/IECEx approval.
The LA14 offers top quality in every detail and ensures reliable performance in temperatures ranging from -40° to +85 °C. With its small size the LA14 is well suited to applications that require short linear movements.
- Max. load: 750 N
- Max. speed: 45 mm/s
- Stroke length: 19-130 mm
- Motor voltage: 12 or 24 V DC
The LA14 is part of the IC Integrated Controller™ range, designed to integrate seamlessly with existing control systems in both industrial and off-highway applications. It offers a variety of industrial interfaces for smart and reliable movement.
You can choose the universal LINAK® I/O™ interface or select from a comprehensive range of communications protocols, including:
Fieldbus:
Industrial Ethernet:
Additionally, several of these options include Danfoss PLUS+1® Compliance.
Learn more about actuators with IC – Integrated Controller™.
Product and communications options
2D/3D
Lifetime prediction
Downloads
techline-i-o-interface-montageanleitung-dt.pdf
I/O™ Interface User Manual
LA14 actuator User Manual
Integrated Controller User Manual
CANopen® User Manual
EtherNet/IP™ User Manual
IO-Link® User Manual
Modbus® RTU User Manual
Modbus® TCP/IP User Manual
Standard interface User Manual
CAN SAE J1939® User Manual
CANopen® User Manual - Legacy Version
CAN SAE J1939® User Manual – version 1
CAN SAE J1939® User Manual – version 3
PROFINET User Manual
IC Integrated Controller™
The built-in interface options are one of the many benefits of our actuators with IC Integrated Controller
