DL6
Versatile 3-stage lifting column with a compact motor housing compatible with multiple desk designs – for both industry and office. Reinforced 50 x 80 mm column and optimised motor-housing design for extra strength, stability, and sturdiness. Optionally, the DL6 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; 1200 N load per column; and bench bracket.- Rectangular 50 x 80 mm
- 3-stage
- Motor housing
DL6
The DESKLIFT™ DL6 is a compact three-part lifting column, which is a perfect choice for a wide range of different desk applications ranging from industry to office desks. The three-part construction ensures a short installation dimension combined with a long stroke length making the DL6 the optimal choice for the desk no matter the height of the person using it. The middle profile of the DL6 moves synchronously so the profiles are always in the same height optimising the desk design and the stability. The DL6 has a compact motor housing, which is almost invisible in the tabletop construction, and the column is very sturdy. The DL6 has the same outer dimensions (50 x 80 mm) and motor housing mounting holes as the two-part DL5 column, which makes them fit the same top frame and foot constructions, including the Kick & Click™ top frame. The DL6 is available in several standard colours to fit into a wide range of desk designs.
The wide DL6 product programme offers various options such as:
- PLUS™ - a design-optimised version
- PLUS™ High-speed - fast height adjustment and optimised design
- PIEZO™ (collision protection) minimising the risk of damage to a desk caused by collision with an obstacle
- versions for bench solutions
The DL6 system is controlled by a DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL6 can be used as a single column, with 2, 3 or 4 columns in parallel systems, or up to 16 columns in multi-parallel systems.
A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to a desk or an object in case a collision occurs during driving of the desk.