DL20
Sturdy and compact two-part lifting column with a 60 x 90-mm profile dimension. The compact motor housing is almost invisible in the tabletop construction and fits the LINAK Kick & Click™ topframe for easy mounting. The PLUS™ design ensures a clean column design without any visible gliding pads. Available in several colours. Optionally, the DL20 is available with PIEZO anti-collision; bench bracket for bench desk constructions, and/or trim rings for optimised appearance.- Rectangular 60 x 90 mm
- 2-stage
- Motor housing
DL20
The DESKLIFT™ DL20 is a compact two-part lifting column, which is a perfect choice for a wide range of different desk applications; from industrial and technical work stations to sit-stand office desks. The DL20 has a compact motor housing, which is almost invisible in the tabletop construction.
The column is very sturdy, which is why a crossbar is not necessary. The DL20 has the same outer dimensions as the three-part DL21 column, which makes them compatible and means they can be used in the same tabletop and table foot construction.
The DL20 is a PLUS™ column, ensuring a clean design without gliding pads. The column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours. Trim rings for optimised appearance are available in black, grey or white.
The DL20 system is controlled by the DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL20 can be used as a single column or with 2, 3 or 4 columns in parallel systems, or up to 16 columns in multi-parallel systems. A Desk Sensor™ 1 anti-collision dongle can be added to the system to limit material damage to a desk or an object, in case of collision while driving the desk.