Desk Frames
Desk Frame 1
Desk Frame 1 (DF1) is the flexible and customisable full-frame concept for any sit-stand desk: 2-leg, 3-leg, and bench. DF1 offers countless combinations of top frames, motor-housing lifting columns (standard or high-speed), feet, desk panels, and a wide range of value-adding accessories, such as Anti-collision, Desk Tracking, USB charger, and battery. Standard colours are white, grey, or black – but any RAL Classic Colour is possible. As standard, DF1 features soft start-stop, 0.1 W standby power, and up to 1600 N lifting capacity. Easy “Kick & Click” assembly – just Plug & Play.- Countless combinations
- Wide range of accessories
- Kick & Click™ assembly
Desk Frame 1
Desk Frame 1 (DF1) is the flexible and highly customisable full-frame solution for any sit-stand desk. Mix & match from the extensive DESKLINE® range of motor-housing columns, desk panels, power supply and value-adding accessories, to create your desk design. Below are some of the countless products, which can be selected:
- Kick & Click top frame; adjustable or fixed widths.
- Motor-housing lifting columns (standard or high-speed) in rectangular, round or square shape
- Feet: Two lengths and 3 mounting options
- Desk panels: from simple up-down to versions with display, memory and compatible with an app
- Anti-collision solutions: PIEZO, Desk Sensor 1 or via Desk Panels DPI
- Accessories - multiple options: Desk2Device, Desk Tracking System, Battery
Available as 2-leg, 3-leg (corner desks), or bench – the options are almost endless. Standard colours are white, grey, and black – but any colour from the RAL Classic Colour Chart is possible.
Plug & Play™
PVC Free
ZERO
Introducing Desk Frame 1
Desk Frame 1- How to assemble an office desk
DL PLUS™ High-speed lifting columns
Click-on Feet for Desk Frame 1: Snap and you are done
DL PLUS: A clean design option for lifting columns
Kick & Click - innovative office desk assembly
Compact series of DESKLINE control boxes from LINAK set the standard
Intuitive mounting of electric systems with the DESKLINE control box CBD6S
Downloads
Kick & Click™ Data Sheet
lifting-column-dl5-data-sheet-eng.pdf
DL6 Data Sheet
DL8 Data Sheet
DL9 Data Sheet
DL11 Data Sheet
DL10 Data Sheet
DL15 Data Sheet
DL16 Data Sheet
DL18 Data Sheet
DL19 Data Sheet
DL20 Data Sheet
DL21 Data Sheet
DL5 IC Data Sheet
DL6 IC Data Sheet
DL8 IC Data Sheet
DL9 IC Data Sheet
DL10 IC Data Sheet
DL11 IC Data Sheet
DL15 IC Data Sheet
DL16 IC Data Sheet
DL18 IC Data Sheet
DL19 IC Data Sheet
DL21 IC Data Sheet
DL20 IC Data Sheet
DESKLIFT™ SetPack Data Sheet
SMPS001 and SMPS002 Data Sheet
SMPS006 Data Sheet
SMPS007 Data Sheet
DESKLIFT™ Feet (DLF) Data Sheet
Bench accessories Data Sheet
Desk Sensor™ 1 Data Sheet
Desk2Device USB Charger Data Sheet
DPG1M Data Sheet
DPG1K Data Sheet
DPG1C Data Sheet
DPG1B Data Sheet
DPI1C with display Data Sheet
DP1CS Data Sheet
DPA Data Sheet
DPB Data Sheet
DPF with display Data Sheet
DPH Data Sheet
DPF Data Sheet
DPT Data Sheet
DESK Control™ App Data Sheet
DESK Control™ App Data Sheet
Do you need any help?