Desk2Device USB Charger
Charge virtually any USB device directly from your sit-stand desk. Reduce cable clutter and get better power access with the LINAK Desk2Device USB Charger. With a variety of mounting options, the elegant and sleek Desk2Device USB Charger provides design freedom and allows users to choose the best location for their working style. As the USB charger is powered directly by the Control Box CBD6S, no additional power outlet is required for this high-speed and intelligent charger. Best of NeoCon 2022 Gold award winner in the Technology: Accessories & Support Devices category.- No additional power outlet needed
- Works with virtually any USB device
- High-speed and intelligent charging
Desk2Device USB Charger
The Desk2Device USB Charger is a charging unit with one USB Type-A and two USB Type-C connector outputs. As the charger is connected to the Control Box CBD6S, it draws power directly from the desk and no extra power supply is needed.
The charger can charge devices such as mobile phones, laptops, power banks, headsets, and other accessories, and it helps reduce cable clutter and provides better power access.
The Desk2Device USB Charger comes with two different mounts (flat and angled) and offers different mounting options. Choose between C-clamp (accessory) for mounting on top of the desk, or screws for mounting under the tabletop.
The Desk2Device USB Charger comes without power and charging cables. Connect your preferred DC-bus cable to the Desk2Device USB Charger and to the control box to supply power to the charger.