Skip the Main Menu

DPF with display

The Desk Panel DPF with display is a perfect choice for a wide range of office desks, TV lifts, mobile carts, monitor stands, and workstations with a demand for a panel with height read-out. These desk panels feature a classic design, user-friendly up/down buttons shaped for intuitive operation, and a display showing the height (in cm or inches) and error codes. The display switches off when not in use thereby saving power in standby mode. The DPF is available in black and white. The front cover and the foil can optionally be customised.

The DPF with display is available as

  • a compact up/down variant (DPF1D)
  • a variant with memory function for storing your favourite positions (DPF1C)
  • a variant with memory function and the option to toggle between 4 references (DPF4T)

The DPF1D and the DPF1C are also available in a version with built-in anti-collision sensor which limits material damage to a desk or an object if a collision occurs during driving of the desk. It detects tilting as well as collision with both hard and soft obstacles.

Create a PVC-Free™ workspace
Convert complex to simple – just Plug & Play™
DPF Desk Panel Series

Related products

Related applications

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.