Controls
DPF
The DPF is a modern, compact control panel, available in various models designed to meet a wide range of applications. It features intuitively positioned soft buttons, multi-referential options, and favourite sit/stand positions. The DPF1K includes a version with a built-in anti-collision sensor, minimising collision risks during operation. As standard, the DPF is available in black or white, but the front foil is customisable to match your design. Multiple mounting options, including separate brackets, provide flexibility during installation. For advanced control, explore the series: DPF with display.- Modern & compact control
- Various versions
- Optional: built-in anti-collision sensor
DPF
The Desk Panel DPF is a perfect choice for a wide range of office desks, TV lifts, mobile carts, monitor stands, and workstations with a demand for either just up and down drive, or up and down drive and memory. These desk panels feature a classic design and user-friendly up/down buttons shaped for intuitive operation. The DPF is available in black and white. The front cover and the foil can optionally be customised.
The DPF is available as
- a compact up/down variant (DPF1K)
- a variant with 2 references (DPF2K)
- a variant with 3 references (DPF3K)
- an up/down variant with memory function (DPF1M)
The DPF1K is also available in a version with built-in anti-collision sensor which limits material damage to a desk or an object if a collision occurs during driving of the desk. It detects tilting as well as collision with both hard and soft obstacles.
PVC Free
Plug & Play™
DPF Desk Panel Series
Downloads
DL12/DL14/DB14/DL17 with CBD6S User Manual
DL20/DL21 with CBD6S User Manual
DL4S with CBD6S User Manual
DL15/DL16 with CBD6S User Manual
deskline-dl5-dl6-cbd6s-user-manual-eng.pdf
DESKLINE® Desk panels/controls Installation and operating guide
DL18/DL19 User Manual
DL2/LC1 with CBD6S User Manual
DL8/DL9/DL10/DL11 with CBD6S User Manual
Do you need any help?