Skip to main content

Lifting columns extend the reach of cobot palletisers

Cobot palletisers are a valuable solution for material handling, as they free your employees from monotonous and physically demanding tasks.

However, collaborative robots are limited in reach and can only stack boxes to a certain height.

The LINAK® ELEVATE lifting column for cobot palletisers makes it possible to also palletise the upper levels. The cobot can be raised or lowered during palletising to obtain the most advantageous working position. The column as a 7th axis is also an economically viable solution to increase the cobot workspace.

 

Get your ELEVATE kit  

 

Stability for precise palletising

A solid and stable base is essential to withstand the dynamics of a cobot and ensure accurate stacking. This stability is very important when using a lifting column, as the cobot itself is elevated. ELEVATE incorporates our renowned slider technology. The slider technology ensures our column can handle high forces while remaining stable throughout the entire task. It effectively manages side loads and bending moments, so when the cobot/robot moves, the lifting column stays steady and securely in place. Smooth movements minimise vibrations, enhance precision, and extend the service life of the palletiser. In addition to a brushless DC (BLDC) motor that guarantees long service life, ELEVATE offers adjustable soft start and soft stop features. The result is precise palletising, even at the very top.

High-speed, heavy-duty palletising solution

Traditional lifting columns can limit the speed and load capacity of a palletiser. This will not happen with our ELEVATE lifting columns. Their consistent high speed, combined with the ability to operate the cobot and lifting column simultaneously, enhances your palletiser's performance to match your production line's cycle time. Even with heavy loads, the cycle time is maintained due to the load-independent high speed.

Simplified control with Modbus TCP/IP for lifting column integration

When programming the palletiser, it is crucial to consider the control of the lifting column. ELEVATE simplifies the integration with an integrated controller, offering reduced complexity via Modbus TCP/IP. The controller allows target positions to be sent directly to the column. You can adjust settings like speed and acceleration, while getting feedback on e.g. position, status, and errors. The data from Modbus TCP/IP also streamlines applications, troubleshooting, diagnostics, and optimisation. These settings make it easy to operate a lifting column and customise each palletiser sequence.

ELEVATE takes your cobot palletising to new heights in reliability and performance. If you have other requirements, please contact your local LINAK office, and if you want to know more about our automation solutions for material handling and production, see more details here.

Big cobots and heigh-adjustable bases: Complementary or competing?

0:00 / 0:00
LINAK ELEVATE™ electric lifting column for cobot palletisers