Skip the Main Menu

ELEVATE™ Kit

Take your cobot palletising to new heights
ELEVATE is an easy-to-install electric lifting solution designed to enhance cobot palletisers. Combining power, precision, and flexibility, it optimises your automation workflow by increasing the vertical range, delivering greater reach and adaptability across diverse applications.

Unlock new possibilities with ELEVATE
Featuring an adaptable design, versatile mounting plates, and plug-and-play compatibility, ELEVATE seamlessly integrates with a variety of cobot models and brands. Whether upgrading an existing system or starting from scratch, it offers effortless installation and reliable performance. Built for durability and precision, ELEVATE delivers unmatched control via Modbus TCP/IP, ensuring feedback and stability, even when handling heavy loads. It is the perfect solution to take your automation process to the next level.

ELEVATE lifts your palletiser to the next level because it is:

  • Fast
    Load-independent speed up to 100 mm/sec and with optional simultaneous run
  • Flexible
    Integrated controller with Modbus TCP/IP and a selection of cobot brand-specific driver software
  • Solid
    Low deflection with 100 kg load and up to 1,400 Nm dynamic bending moment

 

Add the ELEVATE Power Supply Unit to your ELEVATE Kit for a complete plug-and-play solution with a 24 V power supply and safety relays. The power supply unit is designed for quick setup and easy integration with the ELEVATE lifting column.

Compatibility chart

Cobot driver software

Find and download the ELEVATE™ software you need below.

Universal Robots plus logoOmron logo Kassow Robots logoTECHMAN Robot logoPally and MyRobot.cloud logos

What do our customers say?

Quote symbol
Our experience with the ELEVATE™ lifting column has only been positive. It is easy to set up, and the intuitive software plays a key role, as it enables fast configuration as well as re-configuration. This is important in productions, where the setup is not permanent, and needs can change. In modern productions and warehouses, we see a trend towards automated palletising, and with increasing freight costs, palletising in height has become vital. These are some of the reasons we are excited about the ELEVATE column.
— Brian Spetzler, Product Manager at BILA A/S
Quote symbol
With ELEVATE™ Modbus we have been able to build a digital twin of our whole palletiser, which allows us to monitor the machines in the field and support our customers, whenever modifications are required or unexpected situations occur. This convenience is a key factor for our customers and gives them peace of mind in their daily operations.
— Alessio Carignola, Alca founder and CEO
Quote symbol
For us, ELEVATE™ stands as a stable product, a high-quality product, and a product that meets all the safety requirements in the market.
— Anders Kjempff, CEO at EasyRobotics
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.