Skip to main content

Intelligent actuators optimise climate control

Livestock in modern stables rely on imperceptible ventilation and effective climate conditioning. Consumers demand improved animal welfare and an ailing economy requires farmers to increase efficiency even more. Intelligence in electric actuators for climate control systems can assist farmers in meeting these demands by:

  • Giving the climate system continuous feedback to keep conditions stable 24-7
  • Allowing the farmer to remotely control climate conditions in various places of the stable
  • Improving efficiency with a low-energy and low-maintenance solution

Weather changes over the year – sometimes even in the span of a single day. To optimise production and keep livestock healthy, farmers need effective climate control. Electric actuator solutions help adjust inlet valves and ventilation dampers and give ongoing feedback to the climate control system to create perfect conditions in the stalls.

Continuous feedback perfects climate control
LINAK actuators integrate fully with almost any climate control system. Solutions offer ongoing feedback to automate adjustment of fresh airflow, humidity and temperature, or venting of fumes or gases.

Localise certain conditions using actuators
Small piglets often need temperatures to differ from the ones set for the rest of the stalls. Actuators adjusting cover lifts can also offer shielding from direct ventilation. Integrated with the climate control system, the farmer will be able to get precise local feedback from the stalls as well as automate and remotely control climate conditions for these piglets.

Improve cost efficiency with a low-energy solution
Electric actuators are very easy to install and have no weak spots like hoses and valves. They are environmentally friendly due to a low energy consumption, no leaking oil, and low noise level. Finally, LINAK actuators are tested and certified to work in even very harsh conditions and require almost no maintenance.

0:00 / 0:00
LINAK electric actuators - automated covers for temperature regulation in stables
0:00 / 0:00
Electric actuator solutions -- Stepless adjustment of stable ventilation systems
0:00 / 0:00
Unbreakable

Related documents