Skip to main content
5-year warranty

Actuator solutions with a 5-year warranty

At LINAK, we take pride in good quality. We settle for nothing less than perfection - and neither should you. To prove and express our confidence, we provide a 5-year warranty on all DESKLINE® products* used in kitchens, office desks and workstations – to name but a few.

This means, that for a period of 60 months from the production of DESKLINE Products, LINAK warrants that the Products conform to written specifications and are free from defects in material and workmanship under use and service. Batteries only carry a 12-month warranty.

The fact is that you will probably never come across a situation where you would need this warranty. Every LINAK product goes through rigorous testing, and our DPPM (defective parts per million) rate is extraordinarily low. This is a natural result of using only high-quality components and world-class production facilities, staffed by competent and experienced personnel.

In other words, we have set a 5-year warranty as a standard – a benchmark we expect your LINAK solution or system to exceed with ease.

* Except batteries, which come with a 12-month warranty

Related applications

Related products

DL6

Lifting columns

Versatile 3-stage lifting column with a compact motor housing compatible with multiple desk designs – for both industry and office. Reinforced 50 x 80 mm column and optimised motor-housing design for extra strength, stability, and sturdiness. Optionally, the DL6 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; 1200 N load per column; and bench bracket.

  • Rectangular 50 x 80 mm
  • 3-stage
  • Motor housing

DPF

Controls

The DPF is a modern, compact control panel, available in various models designed to meet a wide range of applications. It features intuitively positioned soft buttons, multi-referential options, and favourite sit/stand positions. The DPF1K includes a version with a built-in anti-collision sensor, minimising collision risks during operation. As standard, the DPF is available in black or white, but the front foil is customisable to match your design. Multiple mounting options, including separate brackets, provide flexibility during installation. For advanced control, explore the series: DPF with display.

  • Modern & compact control
  • Various versions
  • Optional: built-in anti-collision sensor

CBD6S

Control boxes

Lightweight and slim control box. Plug and Play™ with all DESKLINE lifting columns (standard, EXPERIENCE™, and XL), desk panels, and anti-collision solutions. CBD6S is available as 200 W (2-channel) or universal 300 W (2, 3, or 4-channel). Both are PVC-free, use ZERO™ technology for low standby power (<0.1W), have cable grooves for easy cable management, are only 38 mm high, have low-noise performance, and have a soft start-stop for smooth movement. Optional, the 300 W is available in a version compliant with IT AV standard EN 62368.

  • Slim, lightweight, and intelligent
  • Plug and play
  • 0.1 W standby power

Related documents