Skip to main content

Desk Panel DPI1C

Thank you for using our LINAK® DPI with display.

To help you stay active throughout your working day, your desk is equipped with an intuitive desk panel for easy adjustment. But that is not all; the DPI desk panel has a built-in anti-collision sensor – a smart way to protect your desk from colliding with objects, no matter if you move the desk up or down. And for your convenience, we have also made an app: Desk Connect™ - a helpful tool that unlocks additional features making it even easier to customise your desk. Let's get started!

Adjust your desk

Tilt the paddle either up or down to move the desk in the corresponding direction. Release the paddle to stop at your preferred desk height. There you go!

0:00 / 0:00

Anti-collision sensor

Your desk panel comes with a built-in anti-collision sensor that protects the desk– both when the desk moves up and down.

Once an obstacle (hard or soft) is detected, movement stops and adjusts in the opposite direction to minimise collision and protect against potential damage to the desk and the colliding object.

See how the anti-collision sensor works.

0:00 / 0:00

Desk Connect™ App

Get access to advanced features via the free app.

  1. Download the free Desk Connect™ App from Google Play™ store or App Store®.
  2. Follow the app's intuitive onboarding flow to pair it with your DPI with display desk panel

As easy as that – you are now ready to set up features like favourite sit and stand positions, automatic drive, and much more. See how, by watching the onboarding film below.

Download the free Desk Connect™ App here: Google Play™ store or App Store®

Note!

  • Our Desk Connect™ App is free of charge.
  • Available for download in Google Play™ store and App Store®.
  • Supported by iOS and Android smartphones, and Bluetooth® Low Energy tablets.
  • Check the minimum requirements, before downloading.
  • For Android only: GPS location and Bluetooth® are required for the app to scan for nearby desks in pairing mode. Please enable GPS location and Bluetooth® for the pairing to succeed.

If you prefer the user manual, please find it here.

0:00 / 0:00

Favourite positions

Save your favourite sit and stand positions in the Desk Connect™ App to easily switch between them to promote better posture and ensure a comfortable and ergonomic workday.

How to save favourite positions, see the video below.

0:00 / 0:00

Automatic drive

When you have saved your favourite sit and stand positions, activate Automatic drive to be able to adjust the desk to a saved position:

  • By simply double-tapping (up or down) the panel.
  • By using the Desk Connect™ App.
0:00 / 0:00

Keylock

Have you ever had a colleague at your desk accidentally activate your desk? Never again. See how you can avoid it by enabling the Keylock function.

0:00 / 0:00

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Adjust your desk - DPI desk panel series
Anti-collision sensor - DPI desk panel series
Onboarding – Desk Panel DPI1C in Desk Connect App
Favourite positions – Desk Panel DPI1C in Desk Connect App
Automatic Drive – Desk Panel DPI1C in Desk Connect App
Keylock – Desk Panel DPI1C in Desk Connect App