Skip to main content
Desk Panel DPG1C: Get started with your sit-stand office desk

Desk Panel DPG1C

Your desk is equipped with an intuitive desk panel designed for easy handling, and to help you stay active throughout your working day. Learn how to use it, how to save your own favourite sit-stand positions, how to get notifications of when to stand up, and how to pair your desk with the Desk Control™ App and follow your personal statistics. Let’s get started!

Basic functions

Adjust your desk

Simply reach out and gently push the entire panel – either up or down – and have the desk move. Press until the table is at your preferred height. There you go!

If you have set a favourite height, the desk will automatically stop for about one second when it reaches the right height. If you continue to push the panel, the desk will continue to drive until you release it.

0:00 / 0:00

Set the correct desk height

In case the display does not show the correct desk height, or if you would like to change between inch and cm, it can be corrected. Watch the video to learn how.

0:00 / 0:00

Store your favourite sit-stand positions

Your panel can store up to four different desk heights. This helps you to always have the desk at your preferred height – sitting or standing – and ensures optimal ergonomics.

To store a desk position, start by moving it to a position you want to store. Then have a look along the edge of the desk panel. To the right you will see the ⭐‘star’ button. Press the button for two seconds. In the saving process, the light will flash twice. When the light turns into a static white light, your current position has been stored and you can release the button.

Your desk panel display will now show you a star and a number, indicating the place/number of your stored position, for example ⭐ ‘star’ 1.

0:00 / 0:00

To save more positions, repeat the process

You can choose the order of your favourite positions. Adjust the desk to your preferred height – then push the star button and toggle through your stored positions. When you reach your preferred number (for example ⭐‘star’ 3), press and hold the button for two seconds. Now this desk height is stored as a favourite with the name ⭐ ‘star’ 3.

0:00 / 0:00

Erase stored positions

If you want to clear all stored positions, press and hold the ⭐ ‘star’ button for eight seconds. When the light strip along the edge of the panel flashes red, the action has been completed. You can now start again and store new positions.

0:00 / 0:00

Drive to stored positions

Once you have stored one or more preferred positions, adjusting your desk between these positions is really easy. Push and tilt your desk panel – up or down – and hold the pressure until the desk stops at your stored position.

This allows you to change from sitting to standing (and back) without looking at the desk panel at all.

0:00 / 0:00

Enjoy automatic drive

If your desk panel is a full version, your desk can drive automatically between your favourite height positions (‘automatic drive’). Activate the function by connecting your desk to the Desk Control App.

Now just double-tap the panel up or down - and your desk will move to the closest of your stored positions.  To abort or stop movement before it reaches the stored position, simply just tilt/tap the desk panel again once, and the desk will instantly stop moving.

Double tab your desk panel to drive automatically to a stored position

0:00 / 0:00

Sit-stand reminder function

Ready to move? Receive sit-stand reminders

Do you want to be reminded to stand up and stay healthy during your day? Your desk panel includes a ‘reminder’ function – an LED that shows you when it is time to stand:

Desk Panel DPG
Desk Panel DPG
  • Green light: You are all balanced – no need to move yet!
  • Orange light: Raise your desk, it is time for you to stand up!
  • Once you have moved, the orange light will go back to green light.

You decide your sit-stand intervals

You get to decide how often you want to be reminded to stand, and for how long. We have pre-configured some intervals you can choose from. But, you can also set your own. We recommend you start by standing up for five minutes every hour. Over time you can extend the interval to 10 or maybe 15 minutes.

Note: Standing up for too long is not good either. It is the change between sitting and standing that gets you all the benefits.

How to set a reminder

It is quite easy to set a ‘reminder’. Look at the edge of your desk panel – to the left is a ‘bell’ button.
Push it in order to choose which of the three intervals you prefer:

  • Interval 1 (one white block): ‘Remind me after 55 minutes of sitting’
  • Interval 2 (two white blocks): ‘Remind me after 50 minutes of sitting’
  • Interval 3 (three white blocks): ‘Remind me after 45 minutes of sitting’

As a default, your desk panel is set to ‘Interval 1’. When no white blocks are lit, the reminder function is turned off.

0:00 / 0:00

Pair with the Desk Control App

If you wish to design your own personal intervals, please download the Desk Control™ App on your smartphone.

How to connect

Press the Bluetooth® button for two seconds to enable the pairing mode. A blue flashing light appears. The desk panel display will then show you the Bluetooth® ID of your desk (“DESK” followed by a 4-digit number). Open the Desk Control App and look for your desk ID in the list of “Desks nearby”.

0:00 / 0:00

Download the Desk Control App (free)

Microsoft download iconGoogle play download iconApp store download icon

Reset

Reset your desk panel

If you want to reset your desk panel, there are three options for you:

  1. Memory position reset
    Press and hold the ⭐ ‘star’ button for 8 seconds until the light has flashed red.
  2. Reminder reset
    Press and hold the ‘bell’ button for 8 seconds until the light has flashed red.
  3. Factory reset
    Press and hold the ⭐ ‘star’ button and ‘bell’ button for 8 seconds until the light has flashed red.
0:00 / 0:00

Are you ready to get the most out of your sit-stand desk?

Stay active during your office working day using your sit-stand desk. We have collected some motivational tips and facts for you to help you get started. Experience how changing your posture can improve your well-being and how you will gain more energy during your working day.

Learn more below.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Desk Panel DPG1C - How to initialise and adjust the desk
Desk Panel DPG1C – How to pair to an app
Desk Panel DPG1C – How to store up to four memory positions and how to reset memory
Desk Panel DPG1C – How to use memory and automatic drive
Desk Panel DPG1C – How to use the LED light reminder
Desk Panel DPG1C – How to reset the Desk Panel
0:00 / 0:00
Desk Panel DPG1C – How to set the correct desk height. How to change between inch and cm

Related documents