Linear actuators
KA30 Open Spindle
With its small and compact housing and exposed spindle, the KA30 OS offers unparalleled design flexibility, making it the perfect choice for projects where space, power, and high lifting capacity are important. The compact design fits seamlessly into tight spaces without compromising performance. Due to the low noise level, the KA30 OS is suitable for operating in sound-sensitive environments. The KA30 OS is built to withstand demanding conditions while delivering powerful performance.- Max. load: 8.000 N
- Max. speed: 20,2 mm/s
- Compact design
KA30 Open Spindle
KA30 Open Spindle is a multi-flexible actuator which allows design-freedom for application design due to its small and compact housing in combination with the uncovered spindle.
KA30 OS is suitable for applications where power and high lifting capacity are needed and where space is limited. All this without compromising stability and precision when moving. The KA30 OS is tailormade for use in healthcare applications supporting daily working routines for the staff while ensuring optimal comfort for patients.
Highlights:
- Compact design
- Low noise level
- Robustness
- Strong and reliable
Do you need any help?