Contact us here
Lifting columns

DL21 EXPERIENCE™

Introducing EXPERIENCE™, the new generation of electric lifting columns engineered for superior performance: fast 80 mm/s speed, 800 N load capacity, and 1200 N self-locking capacity per column as standard.

EXPERIENCE is designed to last - tested for 25,000 cycles and backed by a 10-year warranty. The system is both PFAS and PVC-free, offering a 30% reduction in power consumption during operation and consuming only 0.1 W in standby mode.

The DL21 EXPERIENCE is a 3-stage motor-housing lifting column (60 x 90 mm). Winner of the prestigious iF Design Award.

DL21 EXPERIENCE™

Available in five signature colours

The DL21 EXPERIENCE™ column is part of a whole new generation of lifting columns, raising the bar for electrically height-adjustable desks with true LINAK innovation. On the outside the DL21 EXPERIENCE looks like a classic DL21 PLUS™ column. The real innovation has happened on the inside.

The DL21 EXPERIENCE features fast 80 mm/s speed, 800 N load per column, and a self-lock of 1200 N - all as standard. These three features could previously not coexist in one system. Together with a well-rounded pleasant sound, these features make DL21 EXPERIENCE push the boundaries of what is standard and raise the bar for performance.

Additionally, the 60 x 90 mm rectangular 3-part column is both PVC and PFAS-free addressing the increasing focus on materials and, on top of that, it uses 30% less power while driving than its predecessor, despite the increase in performance. Our standard Control Box CBD6S features ZERO™ ensuring that the system uses less than 0.1 W in standby. Compatibility with DESKLINE® desk panels and all accessories ensures that the integration of DL21 EXPERIENCE is just Plug & Play™. Simply put, EXPERIENCE is engineered to perform and built to last without any sacrifices or compromises making it a perfect choice for office desks and similar desk applications.

Winner of the prestigious iF Design Award.

Engineer working on a LINAK office desk play-icon

I am LINAK

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

Compact series of DESKLINE control boxes from LINAK set the standard play-icon

Compact series of DESKLINE control boxes from LINAK set the standard

DL21 EXPERIENCE data sheet

View the data sheet as an online magazine or download the PDF.

DL20/DL21 EXPERIENCE user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

Raising the bar

Read the news for office furniture - interzum 2025

ESG report 2024/2025

Sustainability at LINAK

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe