Dual actuators

TD1 220 and TD1 250

Electric TWINDRIVE actuator with low built-in height, ideal for adjustable comfort and leisure beds where under-bed space is limited. Control via wireless RF handsets.

Product description

TD1 220 and TD1 250

The TD1 220 and TD1 250 are the basic TWINDRIVE versions in the Comfort Furniture segment. They were primarily developed for use in slatted beds, where the need for force is moderate.

The compact TD1 220 and the TD1 250 are characterised by the very low built-in height ensuring almost invisible motors and space for storage or easy cleaning under the bed. 

Furthermore, the TD1 has a very low and comfortable noise level making the use of the bed pleasurable. The TD1 220 and the TD1 250 offer basic options such as emergency lowering, mains cut-off and different angles. For extra user comfort wireless handsets based on RF (radio frequency) technology and an extra channel for extra adjustment of the bed are optional. 

Furthermore, it is possible to add more force to the bed by choosing a toroidal transformer.

  • Max. torque: 220/250 Nm
  • Average speed: 2.6 º/s

Product data sheet

TD1 220 and TD1 250 data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals

TWINDRIVE TD1 220/250 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of TWINDRIVE systems with low noise level and small built-in dimensions used in both box spring beds and slatted beds.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.