CA20
4-channel analogue control box for LINAK actuators with one separate handset port and SMPS. CA20 has an elegant and compact design, making it possible to mount it separately on the application by means of screws, unique slide-on brackets, or on several actuator models using a specially designed actuator bracket.- 4-channel analogue
- Power: 90 W Switch Mode Power Supply
- IPX6
CA20
Developed primarily for the healthcare sector, the analogue control box CA20 is a compact solution optimised for flexible integration and mounting.
With built-in Switch Mode Power Supply (SMPS), the CA20 delivers 90 W with four channels and a hand control port. This lightweight control box represents value for money when applications require a simple, streamlined solution.
The CA20 has an elegant design and offers a choice of mounting options. By using screws or designated bracket, it can be attached directly to the application and on the LA27 actuator using the unique slide-on bracket.
Via inbuilt signal switches, the CA20 communicates directly with the actuator, which means that motor power is being cut off at the control box rather than the actuator is using power switches.
