Control boxes
CO53
5-channel control box for electric actuator systems used with adjustable healthcare equipment. This box comes with two OpenBus™ ports, allowing you to add extra value-adding features, such as an attendant control (ACC or ACO), Under Bed Light, or other. Promotes intuitive cable-management and comes with an IPX6 rating.- 5-channel, 2-channel, OpenBus™ input ports
- Power: 190 W Switch Mode Power Supply
- IPX6
CO53
The LINAK control box CO53 is a new member of the OpenBus™ range. The control box offers a 190 Watt power supply, a small and compact design and the ability to handle multiple hand controls or other OpenBus accessories for applications that require more advanced features.
Some of the major CO53 benefits:
- Up to 5 channels
- Two OpenBus ports for two hand controls or one hand control and an accessory
- Unique OpenBus safety concept, which prevents unintended actuator movement
- With special software you can, for instance, achieve specific and safe movement patterns in the application
- Excellent cable management
- Multiple mounting options
- Bluetooth®
Thinking within the box
Downloads
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.
Do you need any help?
