WiFi2LIN Module
This Wi-Fi module is part of the LINAK Voice Control solution for adjustable beds. Combined with the customised Bed Control™ IoT App, it enables owners of adjustable comfort beds to install and use their LINAK Voice Control solution through their Google Home or Amazon Echo unit.- Enable the bed with Wi-Fi
- Easily mounted under the bed
- Part of the Voice Control Solution
WiFi2LIN Module
The WiFi2LIN box enables connection of HOMELINE® applications to a Wi-Fi connectivity. It opens up a world of IoT (Internet of Things) solutions, such as Voice Control, which can be added to support the features of our products and make them part of the user’s smart home.
Via the LINAK cloud, the WiFi2LIN box receives data/commands from the voice control unit and makes the bed move to the desired position.
The WiFi2LIN box is compatible with the LA18 IC Advanced, the TD4 Advanced and the TD5 Advanced.
The WiFi2LIN box is easy to connect. Simply connect the box to the application using a DC cable for power and a LINbus cable for communication, and apply power.
Use the Bed Control™ IoT app to set up the box to the private network. Via the network, the box connects to the LINAK® generic cloud, where an anonymous registration of the bed is made.
In the LINAK HOMELINE application cloud, the user account information is stored, and the user account and the bed are linked. The user must then link this user account to his/her smart home system account, so that when the user uses a voice control in his/her smart home, the right bed is operated.