Voice control for adjustable beds
The next chapter in the Smart Home revolution is here: Voice control for adjustable beds. It includes accessing a wealth of convenient and leisure-like features, using your voice, sitting in your bed. Although it might sound awfully complicated, it is, in fact, surprisingly easy. With an all-in-one package, containing a LINAK Wi-Fi box, a cloud set-up, a number of ready-to-use skills/actions, and a customised app, you will find it both quick and easy to add and implement this voice control solution with your next adjustable bed project. It will future-proof your products, support your brand, and help users change their daily routines and improve their life.- -
- -
- -
Voice control for adjustable beds
Converting your house into a Smart Home is about far more than just “talking” to your bed through a voice control unit. It is, in fact, about connecting your bedroom to the rest of your Smart Home, and about creating value and joy by making your daily routines easier.
Enable voice control with your bed design
At LINAK®, we are convinced that this new technology will be widespread and accessible to home owners everywhere. However, in order to make it easy for both bed manufacturers, designers and, most of all, end users, LINAK has developed an all-in-one solution.
Tailor-made smartphone app
In order to enhance the product experience for end users, LINAK has created a complete package solution in the shape of a Wi-Fi box, a cloud system and a customised smartphone app. It does not get easier than to connect to the Smart Home solution (Amazon Echo or Google Nest), and to enable features with routines to control them.
The LINAK Wi-Fi box is easily integrated with your next bed design, if your adjustment system is powered by either of the two TWINDRIVE® dual actuators, TD4 Advanced or TD5 Advanced, or the single linear actuators in the LA18 IC Advanced set-up.
Sleep safe and sound in the cloud
Activating your adjustable bed with Amazon Echo or Google Nest is not only easy – it is also made safe. The LINAK solution keeps the user’s data in an encrypted cloud solution, and the amount of data collected by the system kept to a minimum. We have also made it easy for the user to delete everything stored, whenever he or she wishes to do so.
Read the Google Action privacy policy here
Google and Google Home are trademarks of Google LLC.
Amazon, Alexa and all related logos are trademarks of Amazon.com, Inc. or its affiliates.