LINAK is committed to sustainability
LINAK is committed to the Paris Agreement, and is working on initiatives that will improve our climate footprint, create strong global LINAK communities, and reassure customers that their quality products are built on both environmentally and socially responsible principles.
Our values drive us
This goal to improve lives does not just stop with our products, it is a part of everything we do. Our roots in our Danish culture, our family heritage and our values are what drive us. To not always take the easier path, but the right one; for our customers, our employees, and our planet. Although sustainability has always been part of our decision making, we have been making significant steps towards ensuring that our biggest impact on this planet is improving people's lives with our products.
Turning words into action
After a thorough materiality assessment, we decided to focus on six key areas to drive our sustainability initiatives within the Environment, Social, and Governance (ESG) categories, which also support and contribute to the United Nations Sustainable Development Goals (SDG). By incorporating these initiatives into everything we do, from product development and operations to supply chain and collaboration with our customers, we will achieve an even greater impact for the environment and the people our products help around the world every day.
LINAK supports the Sustainable Development Goals
.jpg)
LINAK Focus initiatives
- Carbon emissions
- Product design and circularity
- Resource use and circularity

- Employee engagement

- Sustainable supply chain
- Customer ESG expectations

Committed to the Paris Agreement
LINAK is committed to the Paris Agreement and is in the process of setting Science Based Targets and short-term goals that will help implement our strategy and turn commitments into positive impact. To limit the global temperature increase in this century to 1.5 degrees Celsius, the Paris Agreement is urging companies to focus on carbon neutral operations, reducing suppliers’ emissions, and helping customers reduce their footprint.
Explore our initiatives and find out how we are making an impact.
Related products
CBD6S
Control boxes
Lightweight and slim control box. Plug and Play™ with all DESKLINE lifting columns (standard, EXPERIENCE™, and XL), desk panels, and anti-collision solutions. CBD6S is available as 200 W (2-channel) or universal 300 W (2, 3, or 4-channel). Both are PVC-free, use ZERO™ technology for low standby power (<0.1W), have cable grooves for easy cable management, are only 38 mm high, have low-noise performance, and have a soft start-stop for smooth movement. Optional, the 300 W is available in a version compliant with IT AV standard EN 62368.
- Slim, lightweight, and intelligent
- Plug and play
- 0.1 W standby power
DL4S
Lifting columns
Compact electric lifting column in a unique and sleek design. Ideal for high-end office desks. The 3-stage construction ensures low built-in dimension. Low-noise adjustment at 38 mm/s.
- Oval
- 3-stage
- Inline column
DL5
Lifting columns
Reinforced 50 x 80 mm, 2-stage lifting column with compact motor housing, designed for extra strength, stability, and sturdiness. Available in 800 N and 1200 N versions, this lifting column offers versatile use: from office desks to heavy-duty applications such as mobile charts, packaging or sorting desks, and other industrial workstations. Optionally, the DL5 is available as DL PLUS™ without visible gliding pads and with bench brackets.
- Rectangular 50 x 80 mm
- 2-stage
- Motor housing
DL6
Lifting columns
Versatile 3-stage lifting column with a compact motor housing compatible with multiple desk designs – for both industry and office. Reinforced 50 x 80 mm column and optimised motor-housing design for extra strength, stability, and sturdiness. Optionally, the DL6 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; 1200 N load per column; and bench bracket.
- Rectangular 50 x 80 mm
- 3-stage
- Motor housing
DL8
Lifting columns
Cost-effective electric lifting column for a variety of office desks. Upside down construction gives it a compact and clean design. Sturdy, easy to mount, low-noise and smooth movement as either single column or in parallel drive setup.
- Round Ø 63.5 mm
- 2-stage upside down design
- Motor housing
DL9
Lifting columns
Long-stroke electric column for a wide range of adjustable office desks and TV / Monitor stands. Upside down construction enables compact and clean design. Sturdy, easy to mount, low-noise.
- Round Ø 70 mm
- 3-stage upside down design
- Motor housing
DL10
Lifting columns
Cost-effective 2-part lifting column in a compact and round design. This low-noise and very robust column is compatible with multiple types of adjustable office desks and tables. The column fits the LINAK Kick & Click™ top frame for easy mounting. Available in several standard colours and as DL10 PLUS™ (no visible gliding pads). The column is compatible with DESKLIFT™ Feet.
- Round Ø 70 mm
- 2-stage
- Motor housing
DL11
Lifting columns
Elegant, round 3-stage lifting column ideal for both sit-stand desks and display and monitor stands. Sturdy Ø70 mm column with optimised motor-housing design for extra strength and stability. Optionally, the DL11 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; as DL11 XL (optimised for display and monitor stands).
- Round Ø 70 mm
- 3-stage
- Motor housing
DL12
Lifting columns
Elegant and low-noise electric lifting column for desk applications, where slick design needs to match robust movement. As standard, the DL12 features PIEZO™ an integrated collision protection. No-crossbar constructions allows extra leg space and freedom of design.
- Rectangular 60 x 100 mm
- 3-stage
- Inline column
DL14
Lifting columns
Long-stroke 3-part inline lifting column allowing office desk producers design freedom. This low-noise column comes with a round profile to support any elegant desk design. As standard, it features PIEZO™ anti-collision. The DL14 is available in various colours and optional as PLUS™ design (no visible gliding pads).
- 3-stage
- Inline column
- Round Ø 70 mm
DL15
Lifting columns
Low-noise electric column allowing smooth adjustment of desks and tables. Optimal for parallel drive in desks or tables. This upside down column is sturdy and requires no crossbar, leaving you with design freedom.
- Rectangular 43.5 x 73.5 mm
- 2-stage upside down design
- Motor housing
DL16
Lifting columns
Long-stroke and low-noise electric column intended for desks and tables without crossbar. Ideal for both larger desks and conference tables.
- Rectangular 50 x 80 mm
- 3-stage upside down design
- Motor housing
DL17
Lifting columns
Exquisite square shaped column with low built-in dimension and long stroke length. Invisible gliding pads between the profiles ensure your overall exclusive desk design. As standard, the DL17 features PIEZO™ integrated collision protection.
- Square 70 x 70 mm
- 3-stage
- Inline column
DL1A
Lifting columns
Strong and compact electric lifting column (1600 N max. load per leg) for stable and powerful adjustment in heavy-duty technical and industrial workstations, work benches, assembly, packaging tables, etc. The DL1A is controlled by the Control Box CBD6S and can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. Just Plug & Play™. In its enhanced format, the DL1A represents the evolution of the trusted and revolutionary DL1, which - when launched in 1998 - set a new standard for adjustable desk and workstation systems.
- Rectangular 50 x 80 mm
- 2-stage
- Strong and stable
DL2
Lifting columns
Robust two-stage lifting column is the ideal choice for ergonomic height adjustment of high-load applications demanding strength and sturdiness, such as consoles, technical and industrial workstations, work benches, assembly desks, and office desks. The DL2 features grooves on all four sides for optional brackets and easy system integration. The DL2 can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. The column is compatible and approved with the control box CBD6S.
- 2-stage
- Strong and stable
- Max. load 2,500N and max. speed 20.0 mm/s
DP1CS
Controls
The DP1CS is an ideal desk panel for office desks as well as workstations. Come with memory function and display in either cm or inches and read-out error-codes.
- Classic control
- Memory positions and display
DPA
Controls
The DPA is an easy-to-use desk panel for adjusting lifting columns in adjustable workstations or office desks. Simple, durable, and made to match almost any desk design.
- Simple control
- Up/down
- Adjustable front
DPB
Controls
The DPB is a very user-friendly desk panel for adjusting lifting columns. Ideal for adjustable desks and workstations. Easy to mount and comes with soft arrow-shaped rubber buttons.
- Simple control
- Up/down
- Drawer for hiding the DPB
DPF
Controls
The DPF is a modern, compact control panel, available in various models designed to meet a wide range of applications. It features intuitively positioned soft buttons, multi-referential options, and favourite sit/stand positions. The DPF1K includes a version with a built-in anti-collision sensor, minimising collision risks during operation. As standard, the DPF is available in black or white, but the front foil is customisable to match your design. Multiple mounting options, including separate brackets, provide flexibility during installation. For advanced control, explore the series: DPF with display.
- Modern & compact control
- Various versions
- Optional: built-in anti-collision sensor
DPF with display
Controls
The DPF with display is a series of modern control panels. It features intuitively placed soft buttons, optional favourite sit/stand positions, and the ability to toggle between four references. It is available in black or white, with customization options available through the front foil and multiple mounting configurations (separate brackets). For advanced solutions, select the DPF1C and DPF1D variants, with built-in anti-collision sensors to minimize collision risks during operation. Additionally, the series is available in a basic version without a display.
- Modern control with display
- Various versions
- Optional: built-in anti-collision sensor
DPH
Controls
The DPH is a slim, compact and very user-friendly desk panel for adjusting lifting columns in desks, workstations or height adjustable kitchen applications. Easy to integrate with tabletop or kitchen table design.
- Simple control
- Up/down
- Easily integrated in the tabletop
DPT
Controls
The DPT is a high-end desk panel designed to operate lifting columns in adjustable desk or kitchens. Come with touch buttons, memory and digital display showing actual height, diagnostics and error codes.
- Innovative touch control
- Memory positions and display
- Easily integrated in the tabletop
BA001
Accessories
LINAK BA001 is a high-performance 2.5 Ah battery solution for electric actuator systems. Ideal for mobile carts, recliners or TV / monitor stands. Come with LED status indicator and audio alarm.
- Battery for mobile applications
- Small and compact unit
- Up to 225 cycles per charging
Baselift™
Linear actuators
Compact electric linear actuator concept for adjustment of shared workspaces such as kitchens, or counters in retail stores as well as mattress firmness adjustments in beds. Fits easily into the base of most kitchen designs.
- Innovative and smart actuator
- Compact and easily integrable
- Vertical lift of surface
Related applications
Office desks
LINAK actuator systems help create optimal ergonomics in height adjustable office desks.
Hospital beds
The ageing population and fewer hands to take care of the patients drive the need for hospital beds. Using LINAK actuator solutions allows for optimal movement, connectivity to the hospital information facility and digital services – all increasing the caregiver efficiency.
Surgery table
An increased focus on treatment and surgery due to the ageing population and a general interest in well-being drives the need for surgery tables. Using LINAK system solutions allows for optimal movement, improved safety and connectivity to digital services – all leading to efficiency for the healthcare staff.
Solutions for balers
LINAK actuator solutions help provide precise position and overall efficiency for balers in modern agriculture.
Combine harvester solutions
LINAK electric actuators help adjust everything from ladders and covers to headers, concave and cutters on combine harvesters.
Forage harvester solutions
LINAK electric actuators allow optimal positioning of crop accelerators and corn crackers, and provide perfect ergonomics in forage harvesters.
Seed drill solutions
LINAK actuators provide intelligent movement of tank covers, markers and dosing units in modern seed drills.
Solutions for sprayers
LINAK electric actuators help raise and lift ladders and hoods as well as adjust nozzles and arms on modern agricultural sprayers.
Solutions for spreaders
LINAK intelligent actuator solutions help provide sophisticated control and precision for fertiliser spreaders in modern agriculture.
Solutions for tractors
Electric actuators from LINAK help adjust ladders, mirrors and the engine bonnet on your tractor, as well as provide safe movement for all attachable applications.