Skip to main content
Lifting columns from LINAK displaying a series of LC1 columns for various applications

The robust design and high lifting force combined with a pleasant sound ensure that the column fits perfectly into a wide range of applications, ranging from various medical applications to DESKLINE® solutions. The stringent and consistent LINAK® testing programme ensures reliable and high-performing products. With its outstanding quality, the LC1 lifting column merges perfectly with the first-class LINAK brand.

The ideal lifting column for medium-scale medical applications

LC1 brings power and stability to your application and provides lifting capacity of up to 4,000 N in push and 2,000 N in pull along with a wide range of customisation options. The compact form and streamlined look of the lifting column make it easy to integrate it into your next generation of application design without compromising power, quality, or design. LC1 is tailor-made for use in medical applications, such as couches, tables, and treatment chairs, where power and stability are mandatory.

The new LC1 is developed to handle high loads and its strong and stable telescopic design provides both power and height where needed. Furthermore, its elegant and cleaning-friendly surface combined with a new design makes it easy to clean the column and to maintain a high hygiene level. The caregiver and the person in need of care will appreciate the easy and swift adjustment that ensures good ergonomics and stable column positioning.

The LC1 can help overcome the lack of resources in the healthcare sector and the increasing number of elderly people in need of care by providing a smooth and ergonomically correct movement in all situations. Focusing on ergonomics in the working routines is very beneficial to all.

For information on the new LC1 for medical applications, visit our product page or our landing page The power of choice.

LC1 Healthcare treatment couch

Choose LC1 for various DESKLINE

The LINAK LC1 DESKLINE lifting column delivers all the power (up to 4,000 N) and speed for perfect adjustment in even the heaviest of consoles and dispatch workstations - in a quality you can trust. Add design flexibility and ergonomics and get the perfect system solution for your mission-critical applications.

The LC1 DESKLINE is developed with long stroke length and compact built-in dimension, to accommodate users of various heights offering optimal ergonomics. LC1 DESKLINE versions are compatible and approved with the CBD6S control box and works with all desk panels – just Plug & Play™. The combination of high lifting force, robust design, and high bending moment, makes the column an optimal choice when power and reliability are a priority.

To explore the role of the LC1 DESKLINE version in driving the future design of control consoles, visit our product page or our application page Control Room Consoles.

LC1 Desk-console
0:00 / 0:00
LINAK LC1 - The power of choice
0:00 / 0:00
LC1 DESKLINE - The power of trust

Related products