Skip to main content

The ‘Adjust movement’ features in the Actuator Connect™ configurator offer more flexibility for LINAK® I/O™ actuators with various control options, virtual limits, and adjustable speed – allowing you to be completely in control of your linear movement behaviour.

Let Hunter guide you through the Adjust movement features of an I/O actuator, one of several options configurable in the Actuator Connect configurator for the I/O interface.

Learn more about our I/O interface , or download a free version of the latest Actuator Connect configurator.

Actuator Connect™

Did you know?

From the Home menu in Actuator Connect, the Wiring diagram tab allows you to see the actual wiring diagram of the connected actuator.

The wiring diagram is important, because the I/O actuator offers various input and output wiring options with many opportunities to control and adjust the actuator.

The functionalities of these inputs and outputs can be customised directly in Actuator Connect, and the wiring diagram will be updated accordingly.

Got a question?
If you have questions about our actuator components, feel free to contact your local LINAK office.

Related topics