Skip the Main Menu

LC3

Learn more about all the amazing features by visiting our LC3 theme page.

LC3 theme

 

This solid and stable lifting column is ideal for healthcare applications where large off-centre loads often occur. The high bending moment combined with the powerful precision drive makes it ideal for a wealth of advanced medical equipment, such as operation tables, C-arms, X-ray equipment, and dental chairs. The LC3 is also suitable for industrial workstations, assembly tables and work benches.

The LC3 comes in both 2-stage and 3-stage versions. Which type you need depends on your specific application. Even though the two versions share most features, there are some differences.

Both versions offer stroke lengths up to 700 mm with a minimum built-in dimension of 320 mm. The 2-stage version, however, comes with a higher dynamic bending moment – up to 2,100 Nm. Both ensure full functionality, regardless of application, and support optimal ergonomics and more efficient workflow for the care staff.

Depending on your requirements for speed and lifting capacity, you can have the LC3 push a force of up to 6,000 N (pull of up to 4,000 N). Combined with the high bending moment – static and dynamic – this lifting column really sets the vertical-lifting-column standard for high-end medical applications.

Using this column in a system with the powerful control box CO71, you can enjoy advanced memory options, enabling quick and easy positioning, ultimately helping care staff to improve work efficiency. The well thought out cable management, leading cables through the column, makes it easy to clean and helps maintain a high hygiene level around the application. The hidden cables also improve the overall application design.

The LC3 – 2-stage as well as 3-stage – works equally well upside down. This means that whether you have equipment standing on the floor or hanging from the ceiling, you can expect the same superior performance.

The LC3 safety factor in push and pull is 5.0.

 

2D/3D

Need to validate mechanical fit? Download configurable 3D models here to quickly validate dimensions, mounting options, and mechanical fit before creating your first mockup.

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.