LC1
The 3-stage telescopic column has many customisation possibilities, both for height and performance, and offers a more precise choice of movement within the range of up to 4,000 N. Applications where the LC1 adds real value include treatment chairs, couches, hospital beds, incubators, and stretchers. LC1 fits into the application design as well as the clinical environment by offering different profile colours.- Max. load: 4,000 N
- Max. speed: 30 mm/s
- IPX6
LC1
Learn more about the choice of features by visiting our LC1 theme page.
The lifting column LC1 is tailor-made for use in medical applications and adds a powerful and stable new option to the LC family of columns. The 3-stage telescopic column has many customisation possibilities, both as to height and performance, and offers a more precise choice of movement within the range of up to 4,000 N. Applications where the LC1 adds real value include treatment chairs, couches, hospital beds, incubators, and stretchers.
LC1 is the perfect choice of lifting column for applications and environments where precise operation and high performance are mandatory and offers the following features:
- Perfect choice of power and speed
- High bending moment to ensure a stable and reliable movement
- Powerful push factor up to 4,000 N and pull factor up to 2,000 N
- Built-in dimension options from 275-700 mm and stroke lengths from 200 to 900 mm
- Smooth and cleaning-friendly design
- Choice of profile colour (alu, black and white)
- Cable through options
Downloads
LC1 – The power of choice
A powerful solution for medical applications. Get the power you need. Nothing more, nothing less.