Lifting columns
DL2
Robust two-stage lifting column is the ideal choice for ergonomic height adjustment of high-load applications demanding strength and sturdiness, such as consoles, technical and industrial workstations, work benches, assembly desks, and office desks. The DL2 features grooves on all four sides for optional brackets and easy system integration. The DL2 can be used as a single column, in a parallel system with 2, 3 or 4 columns, or with up to 16 columns in multi-parallel systems. The column is compatible and approved with the control box CBD6S.- 2-stage
- Strong and stable
- Max. load 2,500N and max. speed 20.0 mm/s
DL2
The DL2 column is designed for a wide range of workstation applications and is the ideal choice for tasks such as height adjustment of computer workstations, industrial work benches, or kitchens.
The 2-part DL2 column can lift high loads, has a very robust design, and is compatible with the complete range of DESKLINE® control boxes and controls. Depending on the type of control box, the system can run as a single system, with two to four DL2 columns in parallel, or up to 16 columns in multi parallel.
Do you need any help?