Skip the Main Menu

DL11IC

The DESKLIFT™ DL11 IC (Integrated Controller) is a compact 3-part lifting column with round profiles based on our DL11 column. The DL11 IC is the perfect choice for adjustable economy office desks using only two columns yet requiring the maximum adjustment range. The DL11 IC has a compact motor housing, which is almost invisible in the table top construction, and is compatible with the Kick & Click top frame. The DL11 column is very sturdy, and it has the same outer dimensions and motor-housing mounting holes as the two-part DL10 column, which makes them compatible.

Therefore, they can be used in the same table top construction. The DL11 IC column is available in several colours (black, grey and white) - and can optionally be delivered in other colours. The DL11 IC can also be delivered in a PLUS™ version with invisible gliding pads for a clean design and (optionally) trim rings in black, grey or white for optimised appearance.

An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; so no separate control box to be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk. A Desk Sensor™ 1 anti-collision dongle can be added to the system to limit material damage to a desk or an object in case of a collision while driving the desk.

Kick & Click
PVC Free
Plug & Play™
Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.