Control boxes
CBJ2
CBJ2 is part of the reliable and flexible JUMBO™ system, ideal for patient lifts. The control box provides safe and comfortable lifting in daily use. Safety features such as soft start/stop and emergency lowering ensure a safe patient transfer.- 2-channel, analogue
- LCD display, as option
- Internal charger
CBJ2
The control box CBJ2 is part of the battery-driven modular JUMBO system, which consists of a control box (CBJ2), a battery either based on lead acid or Li-Ion technology (BAJ/BAJL). Together with a charger (CHJ2), JUMBO is an ideal and flexible system solution, specially developed for patient lifts.
The complete system is medically approved in accordance with EN10535 and contains a series of features that meet the need for a safe and comfortable lift.
Main benefits of using CBJ2:
- Soft stop for safety and comfort
- Valuable information via display
- Easily accessible emergency stop
- Customisable front covers
The CBJ2 is available in a special edition that can be used in harsh conditions, such as indoor and outdoor pool environments.
Connectivity - Raise your profile with a LIFT™ solution
Design - Raise your profile with a LIFT™ solution
Safety - Raise your profile with a LIFT™ solution
Simplicity - Raise your profile with a LIFT™ solution
Speed - Raise your profile with a LIFT™ solution
Do you need any help?