
We recognise the ever-evolving needs of the healthcare industry, and our solutions are therefore built for agility and designed to provide the flexibility to adapt quickly to frequent market changes. With their unique design and functionality, our solutions enable significant brand differentiation in an increasingly competitive market. As a globally trusted supplier with deep roots in healthcare, LINAK® is committed to improving patient care worldwide.
Our diverse range of LIFT solutions stands out. Each one is characterised by superior performance, innovative design, and proven experience.
Designed with users in mind
For us, design means nothing without the human touch
LINAK is aware that the form and aesthetics of their products must work together with their customers’ ultimate lift designs. This means that we prioritise adaptability and make our designs friendly with a character that fits in: We do not put logos everywhere, we keep our lines clean and colours neutral, so our fellow designers can easily incorporate our products into their lift concepts.
Design adds value
Good industrial design starts with the end user. As designers, we have a responsibility to create devices that are immediately understandable and easy to use. For the LIFT™ series, LINAK asked users what was most important to them – a modern design with easy functionality and an emergency stop that was obvious but hard to hit by accident. We focused on making these features simple and intuitive.
Easy to operate
Simplicity is nothing without functionality
The LINAK LIFT50™ solution is ergonomically designed with carers in mind, with streamlined looks, easy-to-use interfaces that simply make lives less complicated.
The LED status lights can be seen from a standing position, and battery replacement is designed to be single-handed – thanks to a lightweight Li-Ion battery, which offers reliable performance in every lift and lowering.
Customised behaviour
LINAK SoftCon2™ cuts time to market dramatically
Get on-the-spot programming for your next application. With SoftCon2™, you can create a special solution locally with a LINAK technician, who can fine tune and customise your software in real time – while you see and test the result in your own workshop or lab.
Speed up your development and get precisely what you need. When you finish your online session with LINAK you have something that works: In your hands and ready to apply.
Hygiene in focus
Safety means nothing without protection
At LINAK, safety is a way of life and the hygiene of your users and patients is our highest priority. COVID-19 has revealed the weaknesses of a stressed healthcare system. Maintaining hygiene is crucial in reducing the risk of infection.
Hospitals and nursing homes are looking for solutions that can help them now and in the future. Products that are IPX6 Washable can assist them in staying ahead of the curve.
To help your customers in our common fight against bacteria, you can now design patient lifts that can survive more aggressive washing conditions.
Turbo boost
Speed is nothing without control
At LINAK, we like to help get things done. Fast. We know how busy you are. That is why we have incorporated a turbo-boost function to make workflows swifter without compromising safety.
With its turbo-boost function, LIFT50™ cuts wasted waiting time to a minimum when moving the lift into position.
High performance
Power is nothing without responsibility
LINAK leaves the decision open as to whether the power comes from lead acid or Li-Ion battery technology. Reliability and performance are keywords. Equipping the application with LINAK products is your guarantee for long lasting performance.
This is how we design batteries at LINAK.
Wireless solutions
Connectivity means nothing without collaboration
At LINAK, it is in our nature to make connections, so that you can take advantage of tomorrow’s communication opportunities.
With optional wireless control, future-ready Bluetooth® data exchange and protective maintenance, you are ready for the next step on your digital journey.
OneConnect™
Troubleshooting. Simplified.
OneConnect™ is a powerful subscription-based app that enhances your monitoring and diagnostics capabilities for products with built-in LINAK Bluetooth systems. This app constantly scans for Bluetooth systems and provides a system status for each detected device. OneConnect™ is your ONE digital solution, offering a single application for both customers and service technicians, one cloud for access to support material and remote troubleshooting, and one portal for easy management.
- View live status information instantly for nearby devices
- Wirelessly access to service data from nearby equipment over Bluetooth
- Remote global access to service data from equipment regardless of location
- As an OEM, customise the app’s help and service content for your products, available live 24/7
- As an OEM, tailor the app to your company’s branding in the OneConnect™ portal
Simply choose a LINAK control box with built-in Bluetooth and you are ready to join OneConnect™.
Design meets usability
Elevating patient care with LIFT systems
Working care staff and skilled designers play a key part when developing modern healthcare equipment.
At LINAK, the next generation of adjustment systems for patient lifts is built on real-life user feedback combined with meticulous design work and 25 years of solid engineering experience.
Ergonomics
Who cares? LINAK does
A patient lift is designed to save caregivers from back injuries during lifting or repositioning of their patients. However, even small repetitive actions can also lead to work-related injuries.
By focusing on ergonomics, safety, and efficiency, we enhance the patient’s experience and protect caregivers from potential back injuries. The use of floor lifts in the healthcare sector contributes to increased efficiency.

Products
Quick guide
An obvious choice
Redesigned from the inside out for simplicity and user-friendliness, functionality has never looked so sleek. With the LIFT product series, design is simple, compact, and clean looking.
Browse our detailed guides for more information on the LIFT series, ensuring effortless integration and operation.
Do you prefer another patient lift solution?
Please select below.

JUMBO™ CARE
Elevate healthcare with the JUMBO™ Care system, offering advanced control for patient lifts with customisable settings, intelligent service data, and comprehensive safety functions for clinical use.

JUMBO™ HOME
Simplify in-home patient care with the compact JUMBO™ Home system, combining essential safety features like soft-start and emergency lowering in a single, user-friendly unit.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

