BAL50 battery pack
The BAL50 is a next generation Li-Ion battery offering high performance and improved return on investment due to its long lifetime. The BAL50 Li-Ion battery pack is part of the LIFT50™ product series, specially developed for patient lifts. The series consists of a COL50 control box, a BAL50 battery and a CHL50 external charger. Combined with one or more actuators and a hand control, you have a complete system for modern patient lifts and sit-to-stand lifts. Supported by a 5-year warranty, our Li-Ion batteries ensure reliability and performance through rigorous testing and proven technology.- 2.9 Ah Li-Ion battery
- Lightweight ergonomic design
- IPX6 Washable
BAL50 battery pack
Combined with one or more actuators and a hand control, you have a complete system for modern patient lifts and sit-to-stand lifts.
The BAL50 is a next generation Li-Ion battery technology for high performance and improved return on investment (ROI) due to long lifetime. Packaged in a light, small and ergonomic package for fast and single-handed battery exchange.
The environmental footprint of lithium-ion batteries is low due to less waste as only one battery is to be scrapped instead of previously 4 batteries. This also means that less transportation is necessary because of the lower battery weight which is only half the weight of lead-acid batteries.
Feature highlights
- LINAK Li-Ion battery
- Small and lightweight in an ergonomic package for fast and single-handed battery exchange
- Lithium-ion batteries will give you a much faster return on investment (ROI)
- IPX6 Washable
- Choice of colour (white, light grey)
- 5-year warranty
If any and all of the Li-Ion batteries built into LINAK products are found to be defective under warranty, LINAK will provide a new product to the OEM. LINAK explicitly disclaims all other remedies. LINAK shall not in any event be liable under any circumstances for any special indirect punitive incidental or consequential damages or losses arising from any incident related to the inherent risk of thermal runaway in the Li-Ion cell and any use of LINAK products. Moreover, LINAK explicitly disclaims lost profits, failure to realise expected savings, any claim against our customer by a third party, or any other commercial or economic losses of any kind, even if LINAK has been advised of the possibility of such damages or losses.