Skip to main content
Optimal weeding with an electrically powered robot

The mobile robot ‘Dino’ is lighter and more efficient than a tractor and also far more energy and environmentally friendly. Thus, Dino is designed to alleviate farmers’ manual workload and allow optimal weeding without compacting the soil.

Since its beginning in 2011, Naïo Technologies has strived to create tools that match the needs of the modern farmer – tools that will ultimately give farmers back their time.

Focus is on improving farmers’ working conditions, limiting the use of chemical additives, soil preservation, maintaining the crops and, finally, increasing productivity and agricultural utilisation.

Autonomous weeding with enhanced precision
The Naïo Technologies project was to create a completely autonomous, lightweight and electrically powered robot. That was the reason why Naïo initially contacted LINAK. Indeed, LINAK linear electric actuator solutions fit this all-electric robot perfectly - especially for two types of functionalities.

One functionality is the steering control, which is carried out by four robust LA36 actuators. The other is for lifting the weeding tools when the robot is not in operation.
This is done with the help of the actuators LA25 and LA36.

Optimal weeding with an electrically powered robot

The accurate guidance technology includes a laser and a camera, and enables precise control of the actuators. This is achieved by means of an automated system with built-in position sensors, allowing you to adjust the different functions efficiently.

Contact LINAK TECHLINE® for actuator solutions for mobile agriculture machinery.

Related products

Related applications

0:00 / 0:00
Electric linear actuator solutions for agricultural machinery from the LINAK TECHLINE division
0:00 / 0:00
Unbreakable

Related documents

Do you need any help?
Our team is ready to assist you with technical information, starting a project and more.