Skip to main content
CO-Link™

Imagine two control boxes and just one hand control
Occasionally, more than the four channels available in your actuator system is required. Very advanced healthcare applications, such as speciality beds, some bariatric chairs, and various treatment tables and chairs, often require extra channels for additional actuators or other value adding features. Using LINAK CO61, CO65 or CO71 control boxes, this is where you would consider the CO-Link. 

  • Up to eight channels and twice the power
  • Simple set-up with cables and a piece of customised software
  • Easy logistics using products you already have

The CO-Link is not a product. It is a concept developed by LINAK to comply with customers producing specialised adjustable healthcare applications. Applications that require more than the traditional four-channel set-up.

Up to eight channels for speciality applications
The LINAK CO-Link enables you to create advanced movement in highly specialised applications within healthcare. The concept not only adds another control box and thereby twice as many channels, it also provides you with more power. Combining two control boxes thus grants you two times the power. All controlled with just one hand control.

Order a cable and download your customised software
LINAK has made it easy to create a CO-Link without developing a new and expensive system. Simply connect two control boxes with a cable via a standard LINAK junction box. The control software is customised for your unique application and is easy to download, whenever you are ready.

Build your set-up with what you already have
Of course, speciality beds and other very advanced healthcare applications do not sell as many numbers as, for instance, a hospital bed or a normal patient lift. That is exactly why your CO-Link builds upon LINAK products you already have in stock. The same actuators, control boxes, controls etc. This gives you ideal logistics and flexibility to answer customer enquiries right away.


Selectable in the LINAK® Control Box Selector

Related applications

Related products