CO61 MK2
Innovative 4-channel OpenBus™ control box for programmable actuator systems in healthcare. Ideal for hospital beds thanks to the IPX6 Washable DURA™ water protection. Comes with full bridge, optional Bluetooth technology, SMPS and intuitive cable management.- 4-channel, OpenBus™
- Power: 200 W Switch Mode Power Supply
- IPX6 Washable DURA™
CO61 MK2
The LINAK control box CO61 MK2 offers a consolidated range of unprecedented features – all utilising standardised technology, interfaces and compatibility.
The CO61 MK2 for LINAK actuators is intended for controlling for example hospital bed movement.
Equipped with 200W SMPS, optional Bluetooth® Low Energy, excellent and well thought-out cable management as well as multiple easy mounting options, this control box opens up a wide range of application possibilities for the provident manufacturer of hospital and care applications.
With the CO61 MK2, FET, IPX6 Washable DURA™ protection and a battery port, are all standard options. The entire product platform supports the LINAK principle “One World – One Box” – worldwide operable and applicable.
WeAssist™ ready
Easily integrated into the WeAssist system solution – smart and intuitive wheel technology for intelligent hospital bed manoeuvrability, enhancing patient care and operational efficiency.

Downloads
CO Creo
CO IGES
CO SAT
CO STEP
CA30 CA40 CO61 adapter angled SAT
CA30 CA40 CO61 adapter angled Creo
CA30 CA40 CO61 adapter angled STEP
CA30 CA40 CO61 adapter angled IGES
CA30 CA40 CO61 adapter flat SAT
CA30 CA40 CO61 adapter flat Creo
CA30 CA40 CO61 adapter flat STEP
CA30 CA40 CO61 adapter flat IGES
CA30 CA40 CO61 adapter LA27 STEP
CA30 CA40 CO61 adapter LA27 SAT
CA30 CA40 CO61 adapter LA27 IGES
CA30 CA40 CO61 adapter LA27 Creo
CA30 CA40 CO61 adapter LA31 STEP
CA30 CA40 CO61 adapter LA31 SAT
CA30 CA40 CO61 adapter LA31 Creo
CA30 CA40 CO61 adapter LA31 IGES
CA30 CA40 CO61 adapter LA40 STEP
CA30 CA40 CO61 adapter LA40 IGES
CA30 CA40 CO61 adapter LA40 Creo
CA30 CA40 CO61 adapter LA40 SAT
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.
WeAssist™
A powerful alliance between LINAK® and the German company TENTE®, joining forces to improve the working conditions for caregivers.