CBD6DC
The CBD6DC is a small and compact control box that requires minimum space when mounted, and which has an extremely low power consumption in Standby mode. It ensures a smooth adjustment of comfort beds and a soft start and stop of the connected actuators. The CBD6DC is the optimal choice for TD4/TD5 Advanced and LA40 applications alongside a variety of accessories, such as massage motors or extra light.- Ultra-compact design
- Connects one or two actuators
- Soft start/stop function
CBD6DC
The CBD6DC is the optimal choice for TD4/TD5 Advanced and LA40 applications alongside a variety of accessories, such as massage motors or extra light. The control box ensures a smooth adjustment of beds and a soft start and stop of the connected actuators. Another feature is autodetection of the type.
The CBD6DC is a small and compact control box that requires minimum of space when mounted. The control box has two plugs either side for connecting actuators. It also has two DC plugs and two RJ45 plugs. All plugs are white, so they are easy to spot in areas such as under a bed.
The CBD6DC is available as a 2-channel version and requires an external power supply unit, such as the SMPS006.
The CBD6DC is an excellent choice, featuring extremely low power consumption in standby mode (just 0.1 W), which supports sustainable energy use. Additionally, the CBD6DC control box is PVC-Free™, reflecting a strong focus on responsible material selection.