Skip the Main Menu

PJB4

This LINAK® 4-port junction box is ideal for various mobile medical applications, such as surgery chairs, operating tables or advanced healthcare beds, all requiring extra battery power capacity.

You can, for example, use the PJB4 to connect up to three powerful Li-Ion batteries BA22 to the actuator system in your application. This means 3 x 2.25 Ah at your disposal, ensuring you full power performance – even while moving the application between wards.

Mounting and connecting the PJB4 are easy tasks. Use standard LINAK® brackets to mount and plug cables into the batteries and the control box – and your system is installed.

Complies with with all required standards
The PJB4 comes with all necessary certifications and fully complies with required standards – to some extent even exceeding these.

Like most of the LINAK® CO-series of control boxes, the PJB4 is rated IPX6 Washable DURA™ as a standard.

In fact, the entire product platform supports the LINAK principle “One World – One box” – worldwide operable and applicable.